Narrow-Mouthed Transparent Reagent Bottle with Air Tight Lid and Capacity of 30 mL to 120 mL

Narrow-Mouthed Transparent Reagent Bottle with Air Tight Lid and Capacity of 30 mL to 120 mL

A transparent standard-quality-glass reagent bottle with a small opening.

Part Number

Configured Part Number is shown.

0785-05-01-52

Part Number
0785-05-01-52
Part NumberVolume DiscountDays to ShipAmount Of Content
10 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Product Model Reagent Bottles Capacity 60ml Shell Diameter x Overall Height(mm) 45X90
TGK Code 0785050152 Diameter of Stopper(mm) 33 Bottom Diameter(mm) 44
Mouth Inner Diameter at the Top(mm) 14.5 Lower Aperture(mm) 15 Height up to Shoulder(mm) 53
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 0785-05-01-52 in the Narrow-Mouthed Transparent Reagent Bottle with Air Tight Lid and Capacity of 30 mL to 120 mL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)