Eyedropper Bottle 30 ml to 1 L Transparent/Brown

Eyedropper Bottle 30 ml to 1 L Transparent/Brown

The dropper bottle is available in two colors: a transparent type and a brown type.

Part Number

Configured Part Number is shown.

Part Number
0785-05-67-01
0785-05-67-05
0785-05-67-06
0785-05-68-01
0785-05-68-06
Part NumberVolume DiscountDays to ShipCapacity Details Type Body Diameter
(mm)
TGK Code Bottom Diameter
(mm)
Total Height
(mm)
Body Height
(mm)
Specifications Remarks Amount Of Content
10 Day(s) or more 30mlTransparency38φ0785056701368865-* Given hand blowing and hand machining, there will be minor discrepancies.1 pc.
Quote 500mlTransparency85.5Φ078505670582200165Eyedropper Absorbance Capacity Approx. 8 ml* Given hand blowing and hand machining, there will be minor discrepancies.1 pc.
Quote 1000mlTransparency101Φ078505670699240205-* Given hand blowing and hand machining, there will be minor discrepancies.1 pc.
10 Day(s) or more 30mlBrown38φ0785056801368865-* Given hand blowing and hand machining, there will be minor discrepancies.1 pc.
Quote 1000mlBrown101Φ078505680699240205-* Given hand blowing and hand machining, there will be minor discrepancies.1 pc.

Loading...

  1. 1

Basic Information

Product Model Spoid Bottles Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)