• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Drop Bottle Triangle, Transparent 30 ml-60 ml/Brown 30 mL

Drop Bottle Triangle, Transparent 30 ml-60 ml/Brown 30 mL

Standard Unit Price:
-
Days to Ship :
20 Day(s) or more

An Erlenmeyer type dropper bottle. Available in two colors: transparent and brown.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
TGK Code

Refine by

  • 0785057501
  • 0785057601
  • Clear
Bottom Diameter(mm)

Refine by

  • 49.2
  • Clear
Total Height(mm)

Refine by

  • 118.9
  • Clear
Overall Height not Including Cap(mm)

Refine by

  • 89.1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0785057501
49.2
118.9
89.1
20 Day(s) or more
-

Part Number : 0785-05-75-01
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Spoid Bottles
  • Capacity
    30ml
  • TGK Code
    0785057501
  • Bottom Diameter(mm)
    49.2
  • Total Height(mm)
    118.9
  • Overall Height not Including Cap(mm)
    89.1
1 pc.
0785057601
-
-
-
20 Day(s) or more
-

Part Number : 0785-05-76-01
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Spoid Bottles
  • Capacity
    30ml
  • TGK Code
    0785057601
  • Bottom Diameter(mm)
    -
  • Total Height(mm)
    -
  • Overall Height not Including Cap(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)