• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stainless Steel Beaker-Use Lid

Stainless Steel Beaker-Use Lid

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Does not include a knob.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • For 1L
  • For 2L
  • For 3L
  • For 5L
  • For 10L
  • For 100 mL
  • For 200 ml
  • For 300 mL
  • For 500 ml
  • Clear
TGK Code

Refine by

  • 0419320101
  • 0419320102
  • 0419320103
  • 0419320104
  • 0419320105
  • 0419320106
  • 0419320107
  • 0419320108
  • 0419320109
  • Clear
Shape

Refine by

  • With Knob
  • Without Knob
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
For 100 mL
0419320101
Without Knob
12 Day(s) or more
-

Part Number : 0419-32-01-01
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Small Container
  • Materials
    Stainless
  • Other
    Option
  • Details Type
    For 100 mL
  • TGK Code
    0419320101
  • Shape
    Without Knob
  • Detailed Materials
    Made of SUS304
  • Specifications
    -
  • Remarks
    -
1 pc.
For 200 ml
0419320102
Without Knob
12 Day(s) or more
-

Part Number : 0419-32-01-02
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Small Container
  • Materials
    Stainless
  • Other
    Option
  • Details Type
    For 200 ml
  • TGK Code
    0419320102
  • Shape
    Without Knob
  • Detailed Materials
    Made of SUS304
  • Specifications
    -
  • Remarks
    -
1 pc.
For 300 mL
0419320103
Without Knob
12 Day(s) or more
-

Part Number : 0419-32-01-03
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Small Container
  • Materials
    Stainless
  • Other
    Option
  • Details Type
    For 300 mL
  • TGK Code
    0419320103
  • Shape
    Without Knob
  • Detailed Materials
    Made of SUS304
  • Specifications
    -
  • Remarks
    -
1 pc.
For 500 ml
0419320104
Without Knob
12 Day(s) or more
-

Part Number : 0419-32-01-04
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Small Container
  • Materials
    Stainless
  • Other
    Option
  • Details Type
    For 500 ml
  • TGK Code
    0419320104
  • Shape
    Without Knob
  • Detailed Materials
    Made of SUS304
  • Specifications
    -
  • Remarks
    -
1 pc.
For 1L
0419320105
Without Knob
15 Day(s) or more
-

Part Number : 0419-32-01-05
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Small Container
  • Materials
    Stainless
  • Other
    Option
  • Details Type
    For 1L
  • TGK Code
    0419320105
  • Shape
    Without Knob
  • Detailed Materials
    -
  • Specifications
    For 1000 mL
  • Remarks
    Stainless steel one-hand beaker with scale 1 l for (0419-32-01-66).
1 pc.
For 2L
0419320106
With Knob
15 Day(s) or more
-

Part Number : 0419-32-01-06
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Small Container
  • Materials
    Stainless
  • Other
    Option
  • Details Type
    For 2L
  • TGK Code
    0419320106
  • Shape
    With Knob
  • Detailed Materials
    -
  • Specifications
    For 2000 ml
  • Remarks
    This is for beakers made of stainless steel with one side scale 2 L (0419-32-01-68).
1 pc.
For 3L
0419320107
With Knob
15 Day(s) or more
-

Part Number : 0419-32-01-07
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Small Container
  • Materials
    Stainless
  • Other
    Option
  • Details Type
    For 3L
  • TGK Code
    0419320107
  • Shape
    With Knob
  • Detailed Materials
    -
  • Specifications
    For 3000 ml
  • Remarks
    This is for beakers made of stainless steel with one side scale 3 L (0419-32-01-69).
1 pc.
For 5L
0419320108
With Knob
15 Day(s) or more
-

Part Number : 0419-32-01-08
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Small Container
  • Materials
    Stainless
  • Other
    Option
  • Details Type
    For 5L
  • TGK Code
    0419320108
  • Shape
    With Knob
  • Detailed Materials
    -
  • Specifications
    For 5000 ml
  • Remarks
    This is for beakers made of stainless steel with one side scale 5 L (0419-32-01-70).
1 pc.
For 10L
0419320109
With Knob
15 Day(s) or more
-

Part Number : 0419-32-01-09
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Small Container
  • Materials
    Stainless
  • Other
    Option
  • Details Type
    For 10L
  • TGK Code
    0419320109
  • Shape
    With Knob
  • Detailed Materials
    -
  • Specifications
    For 10000 ml
  • Remarks
    Beaker, stainless steel with dual hand graduations, for 10 L (0419-32-01-71) use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)