• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stainless Steel, No-Handle Dental Cup 200 mL

Stainless Steel, No-Handle Dental Cup 200 mL

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

A stainless steel dental cup.

Basic Specifications

  • Product Model
    Cup
  • Capacity
    200ml
  • Materials
    Stainless
  • Mouth Outer Diameter x Base Outer Diameter x Height(mm)
    77×50×96
  • TGK Code
    0419320241
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
15 Day(s) or more
-

Part Number : 0419-32-02-41
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Cup
  • Capacity
    200ml
  • Materials
    Stainless
  • Mouth Outer Diameter x Base Outer Diameter x Height(mm)
    77×50×96
  • TGK Code
    0419320241

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)