(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Container TC-1 / Partition For TC-1

Container TC-1 / Partition For TC-1

Standard Unit Price:
-
Days to Ship :
Quote

Box-type container with dedicated partitions.
[Features]
·Available in 2 colors, blue and clear, and 2 types of dividers, large and small.
· Partitions can be used to divide areas.
[Applications]
·Can be used for transporting items and storing products, etc.

Basic Specifications

Details

Part Number

Refine by

  • 1 pc.
  • Clear
External Shape Width(mm)

Refine by

  • 246
  • 381
  • 400
  • Clear
External Shape Depth(mm)

Refine by

  • 75
  • 95
  • 280
  • Clear
External Height(mm)

Refine by

  • 125
  • Clear
Capacity(L)

Refine by

  • 11
  • Clear
Color

Refine by

  • Blue
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
400
280
125
11
Blue
Quote
-

Part Number : 1-9537-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    400
  • External Shape Depth(mm)
    280
  • External Height(mm)
    125
  • Capacity(L)
    11
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    -
  • Internal dimensions(mm)
    369×248×110
  • Thickness(mm)
    -
  • Detailed colors
    -
  • Manufacturer Product Name
    Container TC-1 (B) 11 L
  • Manufacturer Model Number
    TC-1 / Blue
  • JAN Code
    4901860098540
  • Footnotes
    -
  • Storable number (reagent bottle)
    1 l (Up to ø 105 mm) / 6 Units, 500 ml (Up to ø 78 mm) / 12 Units, 250 ml (Up to ø 69 mm) / 15 Units, 100 ml (Up to ø 56 mm) / 24 Units
1 pc.
400
280
125
11
White
Quote
-

Part Number : 1-9537-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    400
  • External Shape Depth(mm)
    280
  • External Height(mm)
    125
  • Capacity(L)
    11
  • Color
    White
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    -
  • Internal dimensions(mm)
    369×248×110
  • Thickness(mm)
    -
  • Detailed colors
    Transparency
  • Manufacturer Product Name
    Container TC-1 (C) Transparent
  • Manufacturer Model Number
    TC-1 / Clear
  • JAN Code
    4562166419134
  • Footnotes
    -
  • Storable number (reagent bottle)
    1 l (Up to ø 105 mm) / 6 Units, 500 ml (Up to ø 78 mm) / 12 Units, 250 ml (Up to ø 69 mm) / 15 Units, 100 ml (Up to ø 56 mm) / 24 Units
1 pc.
381
95
-
-
Blue
Quote
-

Part Number : 1-9537-11
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    381
  • External Shape Depth(mm)
    95
  • External Height(mm)
    -
  • Capacity(L)
    -
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Internal dimensions(mm)
    -
  • Thickness(mm)
    4.5
  • Detailed colors
    -
  • Manufacturer Product Name
    Partition for TC-1, Large
  • Manufacturer Model Number
    Partition large, blue
  • JAN Code
    4901860098458
  • Footnotes
    The price is for 1 partition.
  • Storable number (reagent bottle)
    -
1 pc.
246
75
-
-
Blue
Quote
-

Part Number : 1-9537-12
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    246
  • External Shape Depth(mm)
    75
  • External Height(mm)
    -
  • Capacity(L)
    -
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Internal dimensions(mm)
    -
  • Thickness(mm)
    4.5
  • Detailed colors
    -
  • Manufacturer Product Name
    Partition for TC-1, Small
  • Manufacturer Model Number
    Partition small, blue
  • JAN Code
    4901860098502
  • Footnotes
    The price is for 1 partition.
  • Storable number (reagent bottle)
    -
1 pc.
381
95
-
-
White
Quote
-

Part Number : 1-9537-13
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    381
  • External Shape Depth(mm)
    95
  • External Height(mm)
    -
  • Capacity(L)
    -
  • Color
    White
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Internal dimensions(mm)
    -
  • Thickness(mm)
    4.5
  • Detailed colors
    Transparency
  • Manufacturer Product Name
    Container TC-1 Partition Large Transparent
  • Manufacturer Model Number
    Partition large, transparent
  • JAN Code
    4562166419158
  • Footnotes
    The price is for 1 partition.
  • Storable number (reagent bottle)
    -
1 pc.
246
75
-
-
White
Quote
-

Part Number : 1-9537-14
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Shape Width(mm)
    246
  • External Shape Depth(mm)
    75
  • External Height(mm)
    -
  • Capacity(L)
    -
  • Color
    White
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Internal dimensions(mm)
    -
  • Thickness(mm)
    4.5
  • Detailed colors
    Transparency
  • Manufacturer Product Name
    Container TC-1 Partition Small Transparent
  • Manufacturer Model Number
    Partition small, transparent
  • JAN Code
    4562166419141
  • Footnotes
    The price is for 1 partition.
  • Storable number (reagent bottle)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Container TC-1 Specifications

Container TC-1 (Blue) 11 L

Container TC-1 (Blue) 11 L

Part number: 1-9537-01
Capacity: 11 L
Material: PP (polypropylene)
Product classification: container
Number of reagent bottles storable: 1 L (up to ø105 [diameter 105 mm]) / 6 bottles, 500 ml (up to ø78 [diameter 78 mm]) / 12 bottles, 250 ml (up to ø69 [diameter 69 mm]) / 15 bottles, 100 ml (up to ø56 [diameter 56 mm]) / 24 bottles
Model number: TC-1, blue
Outer dimensions: 400 × 280 × 125 mm
Inner dimensions: 369 × 248 × 110 mm

Partition for TC-1, Small, Blue

Partition for TC-1, Small, Blue

Part number: 1-9537-12
Material: PP (polypropylene)
Model number: partition small, blue
Outer dimensions: 246 × 75 × 4.5 mm

Partition for TC-1, Large, Blue

Partition for TC-1, Large, Blue

Part number: 1-9537-11
Material: PP (polypropylene)
Model number: partition large, blue
Outer dimensions: 381 × 95 × 4.5 mm

Usage example

Usage example

  • Container TC-1 (Blue) 11 L
  • Partition for TC-1, Large, Blue
  • Partition for TC-1, Small, Blue
Part NumberProduct NameModel Number
1-9537-01Container TC-1 (Blue) 11 LTC-1 / Blue
1-9537-02Container TC-1 (Clear) 11 LTC-1 / Transparent

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)