(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Door Handle Extension Handle Approx. 130X25X54/155X30X60

Door Handle Extension Handle Approx. 130X25X54/155X30X60

Hikari Brand Door Handle

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DH1551
DH1552
KDH-130
KDH-131
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth x Depth x Height
(mm)
Package Dimensions
(mm)
Color
1 Piece(s) 35 Day(s) 155X30X60110X190X34Black
1 Piece(s) 35 Day(s) 155X30X60110X190X34Brown
1 Piece(s) 35 Day(s) Approx. 130X25X5491X190X28Yellow
1 Piece(s) 35 Day(s) Approx. 130X25X5491X190X28Gray

Loading...

  1. 1

Basic Information

Product Model Extension Handle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)