(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Cool

Part Number

Configured Part Number is shown.

Part Number
MC1601
MC1700
MC3000
Part NumberMinimum order quantityVolume DiscountDays to ShipDepth
(mm)
Height
(mm)
압력
(Bar)
최대작업온도 유량 사이펀호스
(M)
스프레드길이
(mm)
공기호스
(M)
1 Piece(s) 16 Day(s) or more --2~3.4170˚940---
1 Piece(s) 16 Day(s) or more 4035---12641
1 Piece(s) 16 Day(s) or more --------

Loading...

  1. 1

Basic Information

With / Without Handle Not Included Product Model Magnet base

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)