Jackson Safety twin lens safety glasses V20 Envision

Caution
Product Description
Protects worker's eyes from airborne matter and liquid droplets generated by construction sites / factories / research facilities, etc.
[Features]
· High-performance model.
· Twin lenses and temples of adjustable angle and length.
· Side protection function. Blocks 99% of UV. ANSI Z87.1 compliant product.
· Suppresses fogging of the lens in workplaces where there is a temperature difference and in humid environments thanks to the anti-fog treatment.
· * Cannot be used as protection against harmful radiation or laser light.
[Applications]
· General factory use / pharmaceutical factories / laboratories / research facilities / schools / hospitals / food processing factories / building / construction sites.
· Protects worker's eyes from airborne material (fragments, powders, etc.) and liquid droplets generated by construction sites / factories / research facilities, etc.