(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Round Paper Hat (Non-woven Fabric)

Round Paper Hat (Non-woven Fabric)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A disposable cap to be worn under protective hats for customers.
[Features]
· Can be stored in a folded state inside a cosmetics box, allowing for storage in any location.
[Applications]
· Used together with protective hats for visitors.
· For preventing head or protective cap dirtiness.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Hat
  • Color
    White
  • Size
    Configurable
  • Size
    Head circumference: 580
  • Mass(g)
    1400
  • Features
    Disposable undercap for guest helmets. Worn directly over the hair for hygiene.
  • Material Quality
    PP (polypropylene), thick paper
  • Precautions
    Used for sanitary purposes and doesn't function as a protective hat.
  • Amount Of Content
    1 Box (120 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (120 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (120 Sheets)
1 Day(s)
-

Part Number : 693-120
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (120 Sheets)

Specificationtitle

  • Product Type
    Hat
  • Color
    White
  • Size
    Configurable
  • Size
    Head circumference: 580
  • Mass(g)
    1400
  • Features
    Disposable undercap for guest helmets. Worn directly over the hair for hygiene.
  • Material Quality
    PP (polypropylene), thick paper
  • Precautions
    Used for sanitary purposes and doesn't function as a protective hat.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)