(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
No.415 P-Cut Tape

No.415 P-Cut Tape

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

· Can be cut easily and cleanly by hand. A protective tape with low-strength adhesive, which leaves little residue behind.
[Features]
· White color.
· A compact protective tape that uses a polyethylene cloth support material that is easy to cut.
· A polyethylene cloth tape for moving house. Can be cut easily and cleanly by hand.
· Uses a low-strength adhesive and leaves especially little residue, making it ideal for use on flooring and glass.
[Applications]
· Temporary fixing, flooring, floor protection, glass, and when moving house.
· Moving house, protective covering. Temporary fixing, flooring protection.
· For shatter-proofing glass during typhoons/strong winds.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.15
  • Adhesive Strength
    5.88 N (600 gf) / Width 25 mm
  • Tensile Strength
    147.1 N/width 25 mm
  • Use
    Glass shatter-resistance during typhoon for moving and curing, floor and flooring curing, and for temporary tacking.
  • Substrate Material
    Polyethylene Cloth
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Stretch(%)
    12
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
9 Day(s) or more
-

Part Number : 415-25-25
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    25
  • Length(m)
    25
  • Thickness(mm)
    0.15
  • Adhesive Strength
    5.88 N (600 gf) / Width 25 mm
  • Tensile Strength
    147.1 N/width 25 mm
  • Use
    Glass shatter-resistance during typhoon for moving and curing, floor and flooring curing, and for temporary tacking.
  • Substrate Material
    Polyethylene Cloth
  • Pressure Sensitive Adhesive Material
    Acrylic
  • Stretch(%)
    12

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)