(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Aluminum Tape Adhesive Strength 13.2 N/25 mm

Aluminum Tape Adhesive Strength 13.2 N/25 mm

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

High performance aluminum tape that has strong adhesion and excellent heat and cold resistance.
[Features]
· Used as anchoring material for range duct connection parts, and in the kitchen surroundings.
· Available in two types: gloss and matte.
[Applications]
· For range duct construction, blocking kitchen joints and temporary repair of surf boards.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.08
  • Adhesive Strength
    13.2N/25mm
  • Retention Force
    0.4mm/15min
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color Detail

Refine by

  • Metal (Gloss)
  • Metal (No gloss)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Metal (Gloss)
9 Day(s) or more
-

Part Number : ALUMITAPE-25-A
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.08
  • Color Detail
    Metal (Gloss)
  • Adhesive Strength
    13.2N/25mm
  • Retention Force
    0.4mm/15min
  • Base Material
    Polyethylene Lamination/Cloth
1 Roll
Metal (No gloss)
9 Day(s) or more
-

Part Number : ALUMITAPE-25-N
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gold and Silver
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.08
  • Color Detail
    Metal (No gloss)
  • Adhesive Strength
    13.2N/25mm
  • Retention Force
    0.4mm/15min
  • Base Material
    Polyethylene Lamination/Cloth

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)