Original Tool Set GM1000

Original Tool Set GM1000

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

A new MISUMI exclusive 43-piece tool set has arrived. We give you the TONE original workpiece probe, which can be used extensively by everyone from professionals concerned with function, design, and ease of use to general users, as a free present.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : GM1000
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    433×220×240
  • Set Content(Point)
    43
  • Case color
    Matte Black
  • Insertion Angle(mm)
    12.7
  • Case Weight(g)
    6400
  • Set Content 1
    Sockets (12-point): 4D-10, 12, 13, 14, 17, 19, 21, 22, 24, 26, 27
  • Set Content 2
    Ratchet Handle (Holder Type): RH4H
  • Set Content 3
    Extension Bar: 321 (150 mm)
  • Set Content 4
    Wrench set: DS602P (DS-5.507, 0810, 1113, 1214, 1719, 2224)
  • Set Content 5
    Long Offset Wrench (45°): M45-1012, 1113, 1417, 1921, 2224
  • Set Content 6
    Monkey Wrench (gradated): MW-250
  • Set Content 7
    Longnose pliers: RP-150G
  • Set Content 8
    Heavy Duty Nippers: KN-150G
  • Set Content 9
    Through Screwdriver: KMD-075, 100, 150 (Flathead Square Shaft with Plastic Handle), KPD-001, 002, 003 (Phillips Square Shaft with Plastic Handle)
  • Set Content 10
    Black Shaft Hammer: BHC-10 (1 Pound)
  • Set Content 11
    Combination Pliers: CP-200
  • Set Content 12
    Long Ball Point L Type Wrench Set (7 pcs/set): BL700 (1.5, 02, 2.5, 03, 04, 05, 06)
  • Set Content 13
    Tool case: BX331BK

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)