(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
LED Work Light (Rechargeable) LT05WPC

LED Work Light (Rechargeable) LT05WPC

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A handy LED work light which brightly illuminates dark workplaces.
[Features]
· White LED 30 lamps on single side (60 lamps on both sides).
· Long life battery can be charged 2,000 times repeatedly.
· Equipped with two chargers for 100 VAC to 240 VAC and 12 VDC to 24 VDC (for vehicle use) as standard.
[Applications]
· Waterproofing and dust-proofing properties that withstand harsh environments such as rain, wind, and dust.
· Can be used in a wide range of applications such as night work, car maintenance, and outdoor activities, such as camping.

Basic Specifications

  • Specifications
    • STOCK
  • Product types
    LED
  • Shape
    With Hook
  • Power Supply
    Rechargeable
  • Special Purpose
    Waterproof
  • Light Source
    White LED Single Side 30 lamps x 2, 1 end lamp
  • LED lifespan
    100000 hours
  • LED Illumination
    400 lumens
  • Battery
    LiFeP04 (Lithium Iron Phosphate Battery) 3.2 V / 2,000 mAh Built-in
  • Dimensions(mm)
    Width 57×Length 393 (light unit)
  • Mass(g)
    280 (Light Main Body)
  • Features
    Flexible hose with magnet that can be attached to the tip of a suspension hook
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : LT05WPC
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product types
    LED
  • Shape
    With Hook
  • Power Supply
    Rechargeable
  • Special Purpose
    Waterproof
  • Light Source
    White LED Single Side 30 lamps x 2, 1 end lamp
  • LED lifespan
    100000 hours
  • LED Illumination
    400 lumens
  • Battery
    LiFeP04 (Lithium Iron Phosphate Battery) 3.2 V / 2,000 mAh Built-in
  • Dimensions(mm)
    Width 57×Length 393 (light unit)
  • Mass(g)
    280 (Light Main Body)
  • Features
    Flexible hose with magnet that can be attached to the tip of a suspension hook

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)