(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

16353

Part Number

Configured Part Number is shown.

MG61003

Part Number
MG61003
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Magnet Adsorption Force(N) 800 Mounting Screws Hole Dimensions Ext. M8 With / Without Handle Not Included
Product Model Magnet base 암길이 밑암 (L1)(mm) 133 암길이 탑암 (L2)(mm) 113
치수 (L3)(mm) 71 크기(가로x세로x높이)(mm) 50x60x55 비고 백러그 8mm또는 3/8"&도브테일, 5축홀더, 블랙 피니쉬 암
중량(kg) 1.9

Please check the type/dimensions/specifications of the part MG61003 in the 16353 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)