(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroMill 590 Cutter For Face Milling Machining Of Aluminum Alloy, Cast Iron, High-Hardness Steel Coromant Capto R590-C

CoroMill 590 Cutter For Face Milling Machining Of Aluminum Alloy, Cast Iron, High-Hardness Steel Coromant Capto R590-C

Light cutting face mill suitable for high-speed finishing
[Features]
Tool is designed with a serrated tip interface for increased stability and reduced run-out

Part Number

Configured Part Number is shown.

Part Number
R590-040C3-11M
R590-040C4-11M
R590-050C5-11M
R590-063C5-11M
R590-080C6-11M
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions D 5m
(mm)
Mass
(kg)
Tip tightening torque
(Nm)
Program Length
(mm)
1 Piece(s) 16 Day(s) or more 40 mm2234800040320.61.255
1 Piece(s) 16 Day(s) or more 40 mm2833900040400.4363
1 Piece(s) 16 Day(s) or more 50 mm3542800040500.7363
1 Piece(s) 16 Day(s) or more 63 mm3552800040501.1363
1 Piece(s) 16 Day(s) or more 80 mm44620000-631.8371

Loading...

  1. 1

Basic Information

work material Quenched and tempered steel / high hardness steel / Cast Iron / Aluminum / Copper Mounting Method Centering Plug Finish category Finishing
Compatible Tip Material Carbide Coat Details Type Coromant Capto Coolant Coolant Center Through
Cutting Angle (κr)(°) 90 Specifications Cross Pitch (Medium Number of Blades) Tip Size(mm) 11
Blade distribution Equally Divided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)