(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Sandvik CoroTurn 107, Screw Clamp, High Pressure Coolant Specification, C-SRSCR/L-HP

Sandvik CoroTurn 107, Screw Clamp, High Pressure Coolant Specification, C-SRSCR/L-HP

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number

Configured Part Number is shown.

Part Number
C5-SRSCL-35060-10HP
C5-SRSCL-35060-12HP
C5-SRSCR-35060-10HP
C5-SRSCR-35060-12HP
C6-SRSCL-45065-10HP
C6-SRSCL-45065-12HP
C6-SRSCR-45065-10HP
C6-SRSCR-45065-12HP
Part NumberMinimum order quantityVolume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size Gauge Chip Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
1 Piece(s) 16 Day(s) or more Left-hand356010RCMT 10 T3 M013027050
1 Piece(s) 16 Day(s) or more Left-hand356012RCMT 12 04 M013027050
1 Piece(s) 16 Day(s) or more Right-hand356010RCMT 10 T3 M013027050
1 Piece(s) 16 Day(s) or more Right-hand356012RCMT 12 04 M013027050
1 Piece(s) 16 Day(s) or more Left-hand456510RCMT 10 T3 M014030063
1 Piece(s) 16 Day(s) or more Left-hand456512RCMT 12 04 M012019563
1 Piece(s) 16 Day(s) or more Right-hand456510RCMT 10 T3 M014030063
1 Piece(s) 16 Day(s) or more Right-hand456512RCMT 12 04 M012019563

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0 Blade Inclination Angle(°) 0
Clearance angle(°) 7 Torque(Nm) 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)