(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Coromant Capto, Cutting Head, T-Max Ceramic Top Clamp, CRSCR/L

Coromant Capto, Cutting Head, T-Max Ceramic Top Clamp, CRSCR/L

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number

Configured Part Number is shown.

Part Number
C5-CRSCL-35060-09V
C5-CRSCL-35060-12V
C5-CRSCR-35060-09V
C5-CRSCR-35060-12V
Part NumberMinimum order quantityVolume DiscountDays to ShipSelfishly Tip Size iC Gauge Chip
1 Piece(s) 16 Day(s) or more Left-hand093/8RCGX 09 07 00
1 Piece(s) 16 Day(s) or more Left-hand121/2RCGX 12 07 00
1 Piece(s) 16 Day(s) or more Right-hand093/8RCGX 09 07 00
1 Piece(s) 16 Day(s) or more Right-hand121/2RCGX 12 07 00

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter Rake angle(°) 0
Blade Inclination Angle(°) 0 Function Width(mm) 35 Function Length(mm) 60
Dimensions D 5m(mm) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)