(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SDJCR/L-S

Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SDJCR/L-S

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number

Configured Part Number is shown.

SDJCL0808K07-S

Part Number
SDJCL0808K07-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Selfishly Left-hand Applicable Tip Clearance Angle Type Pozidriv Shank height(mm) 8
Shank width(mm) 8 Rake angle(°) 0 Blade Inclination Angle(°) 0
Lead Angle(°) -3 Specifications For small automatic lathes Cutting Angle(°) 93
Clearance angle(°) 7 Function Width(mm) 8 Function Height(mm) 8
Function Length(mm) 125 Dimension L3(mm) 12.7 Tip Size 07
Gauge Chip DCMT 07 02 04 Torque(Nm) 0.9

Please check the type/dimensions/specifications of the part SDJCL0808K07-S in the Outer Diameter Turning, Shank Tool Bit, CoroTurn 107 Screw Clamp, SDJCR/L-S series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)