(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sandvik, T-Max P, Cutting Unit, Turning, C-PCLNR/L-HP

Sandvik, T-Max P, Cutting Unit, Turning, C-PCLNR/L-HP

Excellent chip control and process stability for best part quality
Accurate high-precision coolant supply controls chip control and provides stable machining

Part Number

Configured Part Number is shown.

Part Number
C5-PCLNL-35060-12HP
C5-PCLNL-35060-16HP
C5-PCLNR-35060-12HP
C5-PCLNR-35060-16HP
C6-PCLNL-45065-12HP
C6-PCLNL-45065-16HP
C6-PCLNL-45065-19HP
C6-PCLNR-45065-12HP
C6-PCLNR-45065-16HP
C6-PCLNR-45065-19HP
C8-PCLNL-55080-12HP
C8-PCLNL-55080-16HP
C8-PCLNL-55080-19HP
C8-PCLNR-55080-12HP
C8-PCLNR-55080-16HP
C8-PCLNR-55080-19HP
Part NumberMinimum order quantityVolume DiscountDays to ShipSelfishly Rake angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)
1 Piece(s) 8 Day(s) or more Left-hand-63560121/2CNMG 12 04 085.0110165500.8
1 Piece(s) 8 Day(s) or more Left-hand-63560165/8CNMG 16 06 125.0125165500.8
1 Piece(s) 8 Day(s) or more Right-hand-63560121/2CNMG 12 04 085.0110165500.8
1 Piece(s) 8 Day(s) or more Right-hand-63560165/8CNMG 16 06 125.0125165500.8
1 Piece(s) 8 Day(s) or more Left-hand-6 4565121/2CNMG 12 04 085.0110195631.2
1 Piece(s) 8 Day(s) or more Left-hand-6 4565165/8CNMG 16 06 125.0110195631.2
1 Piece(s) 12 Day(s) or more Left-hand-6 4565193/4CNMG 19 06 1210.0110195631.2
1 Piece(s) 12 Day(s) or more Right-hand-6 4565121/2CNMG 12 04 085.0110195631.2
1 Piece(s) 12 Day(s) or more Right-hand-6 4565165/8CNMG 16 06 125.0110195631.2
1 Piece(s) 8 Day(s) or more Right-hand-6 4565193/4CNMG 19 06 1210.0110195631.2
1 Piece(s) 8 Day(s) or more Left-hand-65580121/2CNMG 12 04 085.0110250802.5
1 Piece(s) 8 Day(s) or more Left-hand-65580165/8CNMG 16 06 125.0110250802.5
1 Piece(s) 8 Day(s) or more Left-hand-65580193/4CNMG 19 06 1210.0150250802.5
1 Piece(s) 8 Day(s) or more Right-hand-65580121/2CNMG 12 04 085.0110250802.5
1 Piece(s) 8 Day(s) or more Right-hand-65580165/8CNMG 16 06 125.0110250802.5
1 Piece(s) 8 Day(s) or more Right-hand-65580193/4CNMG 19 06 1210.0150250802.5

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Pin Lock
Applicable Tip Clearance Angle Type Negative Blade Inclination Angle(°) -6 Lead Angle(°) -5
Cutting Angle(°) 95 Coolant Inlet Style Axial Direction From the Center

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)