(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sandvik, T-Max P, Cutting Unit, Turning, DWLNR/L

Sandvik, T-Max P, Cutting Unit, Turning, DWLNR/L

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number

Configured Part Number is shown.

Part Number
C3-DWLNL-22040-06
C3-DWLNR-22040-06
C4-DWLNL-27050-06
C4-DWLNL-27050-08
C4-DWLNR-27050-06
C4-DWLNR-27050-08
C5-DWLNL-35060-06
C5-DWLNL-35060-08
C5-DWLNR-35060-06
C5-DWLNR-35060-08
C6-DWLNL-45065-06
C6-DWLNL-45065-08
C6-DWLNR-45065-06
C6-DWLNR-45065-08
C8-DWLNL-55080-08
C8-DWLNR-55080-08
Part NumberMinimum order quantityVolume DiscountDays to ShipSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm1 min mm 4)
(mm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)
1 Piece(s) 12 Day(s) or more Left-hand2240063/8WNMG 06 04 081.760116320.2
1 Piece(s) 8 Day(s) or more Right-hand2240063/8WNMG 06 04 081.760116320.2
1 Piece(s) 8 Day(s) or more Left-hand2750063/8WNMG 06 04 081.760140400.4
1 Piece(s) 8 Day(s) or more Left-hand2750081/2WNMG 08 04 083.9110140400.4
1 Piece(s) 8 Day(s) or more Right-hand2750063/8WNMG 06 04 081.760140400.4
1 Piece(s) 8 Day(s) or more Right-hand2750081/2WNMG 08 04 083.9110140400.4
1 Piece(s) 8 Day(s) or more Left-hand3560063/8WNMG 06 04 081.765165500.7
1 Piece(s) 8 Day(s) or more Left-hand3560081/2WNMG 06 04 083.9110165500.8
1 Piece(s) 8 Day(s) or more Right-hand3560063/8WNMG 06 04 081.765165500.7
1 Piece(s) 8 Day(s) or more Right-hand3560081/2WNMG 06 04 083.9110165500.8
1 Piece(s) 8 Day(s) or more Left-hand4565063/8WNMG 06 04 081.781190631.3
1 Piece(s) 8 Day(s) or more Left-hand4565081/2WNMG 08 04 083.9110190631.4
1 Piece(s) 8 Day(s) or more Right-hand4565063/8WNMG 06 04 081.781190631.3
1 Piece(s) 8 Day(s) or more Right-hand4565081/2WNMG 08 04 083.9110190631.4
1 Piece(s) 8 Day(s) or more Left-hand5580081/2WNMG 08 04 083.9110250802.6
1 Piece(s) 8 Day(s) or more Right-hand5580081/2WNMG 08 04 083.9110250802.6

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Outer Diameter / End Face Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) -5 Cutting Angle(°) 95 Coolant Inlet Style Axial Direction From the Center

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)