(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Outer Diameter Turning - Tool Bit For Positive Inserts, Coromant Capto Cutting Head, TR-C-D13MCL

Outer Diameter Turning - Tool Bit For Positive Inserts, Coromant Capto Cutting Head, TR-C-D13MCL

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number

Configured Part Number is shown.

TR-C6-D13MCL-00130

Part Number
TR-C6-D13MCL-00130
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / End Face / Profiling Clamp Shape Screw Clamp
Selfishly Left-hand Applicable Tip Clearance Angle Type Pozidriv Rake angle(°) 0
Blade Inclination Angle(°) 0 Lead Angle(°) 40 (-3) Specifications Coolant Inlet: Axial Direction From the Center
Cutting Angle(°) 50 (93) Clearance angle(°) 7 Function Width(mm) 0
Function Length(mm) 130 Tip Size 13 Coolant Inlet Style Axial Direction From the Center
Gauge Chip TR-DC1308 Torque(Nm) 3 Dimensions D 5m(mm) 63

Please check the type/dimensions/specifications of the part TR-C6-D13MCL-00130 in the Outer Diameter Turning - Tool Bit For Positive Inserts, Coromant Capto Cutting Head, TR-C-D13MCL series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)