(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha Radius Mill RV Type Modular Type RV□M□□R (RV4M032R3)

Alpha Radius Mill RV Type Modular Type RV□M□□R RV4M032R3

[Features]
· Unique rotation prevention mechanism realizes reliable insert indexing.
· Suitable for machining stainless steel, titanium alloy, nickel base alloy, and other hard-to-cut materials.
· Suitable for turbine blade machining.

PDF

Part Number

Configured Part Number is shown.

RV4M032R3

 
Part Number
RV4M032R3
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of flutes
(sheet)
Dimension φDb
(mm)
Dimension φDc
(mm)
Dimension φd2
(mm)
Dimension r
(mm)
Size L2
(mm)
Dimension C
(mm)
Size E
(mm)
Size L1
(mm)
Dimension M Dimension φD3
(mm)
Dimensions Lf
(mm)
Usable Insert Arbor Screw (Hexagon Socket Head Bolt)
1 Piece(s) 12 Day(s) 328.8322062312226M161740RP□T1204M0□N-□□2

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Side Surface / Groove work material Stainless Steel / Titanium Mounting Method Center Ring Plug
Finish category Rough / Medium Processing

Please check the type/dimensions/specifications of the part RV4M032R3 in the Alpha Radius Mill RV Type Modular Type RV□M□□R series.

Products like this...

Part Number
RV3M025R3
RV3M032R4
RV3M040R5
RV4M040R3
RV4M040R4
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of flutes
(sheet)
Dimension φDb
(mm)
Dimension φDc
(mm)
Dimension φd2
(mm)
Dimension r
(mm)
Size L2
(mm)
Dimension C
(mm)
Size E
(mm)
Size L1
(mm)
Dimension M Dimension φD3
(mm)
Dimensions Lf
(mm)
Usable Insert Arbor Screw (Hexagon Socket Head Bolt)
1 Piece(s) 12 Day(s) 320.8251552210175.5M1212.535RP□T10T3M0□N-□□6
1 Piece(s) 12 Day(s) 428.8322252312226M161740RP□T10T3M0□N-□□3
1 Piece(s) 12 Day(s) 528.8403052312226M161740RP□T10T3M0□N-□□1
1 Piece(s) 12 Day(s) 328.8402862312226M161740RP□T1204M0□N-□□5
1 Piece(s) 12 Day(s) 428.8402862312226M161740RP□T1204M0□N-□□4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)