(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Cold And Heat Resistant Gloves Inner Material Gore-Tex Inner Gloves CGF18

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Cold And Heat Resistant Gloves Inner Material Gore-Tex Inner Gloves
Part Number: CGF18

Standard Unit Price: - Special Price -
Quantity: 1 Pair
Days to Ship: 1 Day(s)

These low-temperature resistant gloves have a Gore-Tex inner glove interior that is suitable for working with liquefied gases (-200 to 0°C).
These cold-resistant gloves can be used for a wide range of applications from working with industrial gases such as liquid nitrogen (-196°C), liquefied natural gas (-162°C), and ice water (0°C) to seafood processing.
For transporting liquid nitrogen tanks and liquefied natural gas tanks.

Specifications of CGF18

  • Product Model
    Other
  • Specifications
    Palm Coat
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    Free
  • Total Length(cm)
    28
  • Around Palm(cm)
    26
  • Length of Middle Finger(cm)
    10
  • Mass(g)
    250
  • Features
    Low-temperature resistance gloves with Gore-Tex inner optimal for work with liquefied gas (-200 to 0°C). Cold-resistant gloves for work from liquid nitrogen (-196°C), liquefied natural gas (-162°C), ice (0°C) and other industrial gas work to seafood processing.
  • Use
    Liquid nitrogen tank / Liquefied natural gas tank transport work.
  • Thickness(mm)
    20
  • Instantaneous heat-resistant temperature of material(°C)
    400
  • Surface Material
    Conex Silicone Coat Fabric, Conex Insulation Felt
  • Inner Lining Material
    Conex Knitted Fabric
  • Meddle Material
    GORE-TEX® Inner Gloves

Please check the type/dimensions/specifications of the part CGF18 in the Cold And Heat Resistant Gloves Inner Material Gore-Tex Inner Gloves series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)