(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Helmet (One-Touch Shield Built-In) Samurai

Helmet (One-Touch Shield Built-In) Samurai

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

A helmet with a full face shield that can be easily taken in or out easily.
[Features]
· Skirt-shaped shield guards against flying objects. Cloudiness prevention processing used on the inside of the shield surface.
The visor uses a bent and shortened shape. Provides a clear upward field of vision with little distortion.
· The flexible material and close-fitting curved ratchet adjuster band prevent shaking.
· Effective rain guard (raindrop prevention groove) around the cap body for outdoor work during rainy weather.
· Putting on/taking off/ the helmet is easy with the built-in tape, and maintenance is simple.
[Applications]
· Protection, reduction and prevention of risks associated with flying or falling objects, or during fall.
· For work at a working voltage of 7,000 V or less with risk of electric shock to the head.

Basic Specifications

  • Color
    White
  • Product Model
    MP Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    White/Smoke
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : SC-15PCLNSRA2-KP-W/S
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Color
    White
  • Product Model
    MP Type
  • Transparent Visor
    Yes
  • Shield Surface / Slider Surface
    Yes
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    Polycarbonate Resin
  • Quantity(Piece)
    White/Smoke
  • Specification 1
    With Shock Absorbing Liner, M-Type One-Touch Chin Band
  • Use
    For protection from flying or falling objects, injury from falls, and electricity insulation (operating voltage 7,000 V or less).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)