Oil Absorption Material ECO2

Oil Absorption Material ECO2

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· This oil absorber is made from recycled waste paper.
· One piece can absorb 2 kg or more of oil.
· Even when left in water, this product will not start absorbing water until approximately 5 hours have elapsed.
[Applications]
· For oil.

Basic Specifications

  • Product Model
    Sheet
  • Longitudinal(mm)
    400
  • Side(mm)
    180
  • Thickness(mm)
    50
  • Oil Absorbency
    10 kg/Box
  • Specification Details
    Cotton-like
  • Trusco Code
    401-3549
  • Amount Of Content
    1 Box (100 g x 10 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Box (100 g x 10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 g x 10 pcs)
2 Day(s)
-

Part Number : EC-N100-01
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Box (100 g x 10 pcs)

Specificationtitle

  • Product Model
    Sheet
  • Longitudinal(mm)
    400
  • Side(mm)
    180
  • Thickness(mm)
    50
  • Oil Absorbency
    10 kg/Box
  • Specification Details
    Cotton-like
  • Trusco Code
    401-3549
  • Mass(kg)
    1/Box
  • Material
    Used Paper and Wax
  • Specifications
    With Net

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Oil absorbent mat made from recycled used paper.
●1 piece can absorb approx. 1 kg of oil.
●It is optimum for oil recovery for grease traps.
●Hardly absorbs water.

Usage

●For grease trap.

Specification

●Oil Absorption Capacity(kg/box):10
●L x W(mm):400 x 180
●SPQ(box):1
●Cotton-like

Materials

●Waste Paper/Wax

Warning

●After adsorption of oils, please consult with a specialist and dispose of it depending on its nature.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)