(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.
Cut-Resistant Gloves, Summitech HX6

Cut-Resistant Gloves, Summitech HX6

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Obtains the highest level values for all EN388 testing items. (Cut resistant level 5, abrasion resistant level 4, tear resistant level 4, pierce resistant level 4)
· Obtains the highest level values for all EN388 testing items (Cut resistant level 5, abrasion resistant level 4, tear resistant level 4, pierce resistant level 4).
[Applications]
· Automotive, steelwork
· Glass and metal plate operation.
· Metal part assembly.
· Automotive and steel industries
· Glass and metal plate operation
· Metal part assembly

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    S
  • Total Length(cm)
    Black/gray
  • Length of Middle Finger(cm)
    22
  • Palm perimeter(cm)
    18.6
  • Color
    7.4
  • Trusco Code
    473-5188
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
2 Day(s)
-

Part Number : 4469
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    S
  • Total Length(cm)
    Black/gray
  • Length of Middle Finger(cm)
    22
  • Palm perimeter(cm)
    18.6
  • Color
    7.4
  • Trusco Code
    473-5188
  • Mass(g)
    51
  • Material
    Glove Part: Nylon, Glass Fiber, Anti-Slip Pad: High Density Polyurethane
  • Mass(g/box)
    1.1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)