(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sonic Defender Ultra Replacement Tip

Sonic Defender Ultra Replacement Tip

Standard Unit Price:
-
Days to Ship :
12 Day(s)

This is a replacement tip for EP7.
[Materials]Medical polymer resin and soft memory foam

Basic Specifications

  • Product Type
    Earplugs
  • Details Type
    Spare Tip
  • Compatible Model
    EP7-BK-MPR
  • Trusco Code
    490-4320
  • Mass(g)
    1 (Set)
  • Material
    Medical-Use Polymer Resin
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
12 Day(s)
-

Part Number : EP7-COMPLY-ST-3MPR
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Product Type
    Earplugs
  • Details Type
    Spare Tip
  • Compatible Model
    EP7-BK-MPR
  • Trusco Code
    490-4320
  • Mass(g)
    1 (Set)
  • Material
    Medical-Use Polymer Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)