(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Speed Limiting Version Speed Bumps

Speed Limiting Version Speed Bumps

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
·Ideal for speed control in parking lots.
·It is environmentally friendly as it uses recycled plastic.
·It can be installed by one person.

Basic Specifications

  • Product Type
    Other Cushions
  • Color
    Yellow
  • Material
    Other
  • Depth(mm)
    255
  • Height(mm)
    51
  • Material Details
    Recycled Plastic
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 1219
  • 1829
  • 2754
  • Clear
Trusco Code

Refine by

  • 490-4940
  • 490-4931
  • 490-4923
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1219
490-4923
12 Day(s)
-

Part Number : SB4S
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Cushions
  • Color
    Yellow
  • Material
    Other
  • Frontage(mm)
    1219
  • Depth(mm)
    255
  • Height(mm)
    51
  • Trusco Code
    490-4923
  • Material Details
    Recycled Plastic
  • Mass(g)
    10000
1 pc.
1829
490-4931
30 Day(s)
-

Part Number : SB6S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Cushions
  • Color
    Yellow
  • Material
    Other
  • Frontage(mm)
    1829
  • Depth(mm)
    255
  • Height(mm)
    51
  • Trusco Code
    490-4931
  • Material Details
    Recycled Plastic
  • Mass(g)
    11400
1 pc.
2754
490-4940
35 Day(s)
-

Part Number : SB9S
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other Cushions
  • Color
    Yellow
  • Material
    Other
  • Frontage(mm)
    2754
  • Depth(mm)
    255
  • Height(mm)
    51
  • Trusco Code
    490-4940
  • Material Details
    Recycled Plastic
  • Mass(g)
    22700

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)