(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Polyethylene Homogeneous Pipe Fittings for PVC Pipe (with Breakaway Prevention Metal Fitting)

Polyethylene Homogeneous Pipe Fittings for PVC Pipe (with Breakaway Prevention Metal Fitting)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Dimensions L1 Minimum(mm)
    10
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Nominal Diameter

Refine by

  • V40
  • V50
  • Clear
Dimensions A(mm)

Refine by

  • 90
  • 102
  • Clear
Dimensions LO(mm)

Refine by

  • 174
  • 188
  • Clear
Size L(mm)

Refine by

  • 125
  • 139
  • Clear
Dimensions L1 Maximum(mm)

Refine by

  • 38
  • 44
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
V40
90
174
125
44
1 Day(s)
-

Part Number : SKX-S-V40
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    V40
  • Dimensions A(mm)
    90
  • Dimensions LO(mm)
    174
  • Size L(mm)
    125
  • Dimensions L1 Maximum(mm)
    44
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0709
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    1760
1 pc.
V50
102
188
139
38
1 Day(s)
-

Part Number : SKX-S-V50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter
    V50
  • Dimensions A(mm)
    102
  • Dimensions LO(mm)
    188
  • Size L(mm)
    139
  • Dimensions L1 Maximum(mm)
    38
  • Dimensions L1 Minimum(mm)
    10
  • Trusco Code
    380-0725
  • Operating Temperature(°C)
    0~45
  • Working Pressure(Mpa)
    1
  • Material
    Vermicular Iron
  • Mass(g)
    2560

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can easily connect pipe quickly.
●Just plug in the pipe and tighten it to complete the construction.
●It has ability to expand and contract and can absorb external force.

Usage

●Water supply piping, drainage piping, seawater piping, air piping and so on.

Specification

●L1(mm) Min:10
●SPQ(piece):1
●Working Temperature: 0 to 45°C
●Working Pressure: 1MPa

Materials

●Vermicular Cast Iron

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)