(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Water Hose

Water Hose

Standard Unit Price:
-
Days to Ship :
Quote

[Applications]
· Mounting on faucet fixture hose reels, etc. for outdoor use.

Basic Specifications

  • Product Type
    Other
  • Nominal Diameter(mm)
    13(PJ1/2)
  • Depth(mm)
    46
  • Height(mm)
    75
  • Trusco Code
    331-6602
  • Material
    Bronze (CAC406)
  • Specifications
    JIS B2061 Standard Products with water-saving frames, and check valve
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : LF-13-13-CV
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Nominal Diameter(mm)
    13(PJ1/2)
  • Depth(mm)
    46
  • Height(mm)
    75
  • Trusco Code
    331-6602
  • Material
    Bronze (CAC406)
  • Specifications
    JIS B2061 Standard Products with water-saving frames, and check valve
  • Mass(g)
    400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)