(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aluminum Tripod

Aluminum Tripod

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Product Type
    Dedicated Step Ladder
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Head Step Dimensions(mm)
    320×180
  • Step Width(mm)
    85
  • Specifications
    Telescopic Rear Support
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Ladder Full Length(m)

Refine by

  • 0.9
  • 1.2
  • Clear
Frontage With Ground(mm)

Refine by

  • 630
  • 760
  • Clear
Trusco Code

Refine by

  • 485-0246
  • 485-0211
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1.2
760
485-0211
1 Day(s)
-

Part Number : SC1200
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dedicated Step Ladder
  • Ladder Full Length(m)
    1.2
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Head Step Dimensions(mm)
    320×180
  • Step Width(mm)
    85
  • Frontage With Ground(mm)
    760
  • Trusco Code
    485-0211
  • Specifications
    Telescopic Rear Support
  • Mass(g)
    4300
1 unit
0.9
630
485-0246
1 Day(s)
-

Part Number : SC900
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dedicated Step Ladder
  • Ladder Full Length(m)
    0.9
  • Maximum Operating Mass(kg)
    100
  • Standard
    No Standards
  • Head Step Dimensions(mm)
    320×180
  • Step Width(mm)
    85
  • Frontage With Ground(mm)
    630
  • Trusco Code
    485-0246
  • Specifications
    Telescopic Rear Support
  • Mass(g)
    4000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a strong tripod by aluminum welding processing of rectangular column.
●Extendable pin is penetrating and safety design.

Specification

●SPQ(piece):1
●Rung Surface Width: 85mm
●Posterior Strut Extendable Type

Materials

●Aluminum

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)