(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Self-Closing Drum Cover

Self-Closing Drum Cover

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
·FM standard.
·Temporary safe storage of combustibles and waste such as rags with solvent.
·The lid never stays open, reducing the risk of fire.
·You can use metal fittings to keep the lid open.
·Even if a fire breaks out inside the drum, the ring will melt at approximately 74°C and the lid will automatically close, preventing the fire from spreading outside.
[Applications]
·By simply setting it in an open drum, the drum becomes a trash can with a lid.
·For use in workplaces where shop cloths coated with solvent are used.

Basic Specifications

  • Product Type
    Related Item
  • Outer Diameter(mm)
    710
  • Height(mm)
    71
  • Trusco Code
    472-9285
  • Color
    Red
  • Material
    Steel
  • Mass(g)
    7000
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : J26750
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Item
  • Outer Diameter(mm)
    710
  • Height(mm)
    71
  • Trusco Code
    472-9285
  • Color
    Red
  • Material
    Steel
  • Mass(g)
    7000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)