(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnet Board Hazard Prediction Activity Table

Magnet Board Hazard Prediction Activity Table

[Features]
· Since the cover is a magnet securing type, paper can be easily inserted and removed.
· Ideal for outdoor use since dust and rain cannot easily penetrate.

Part Number

Configured Part Number is shown.

Part Number
AR-103
AR-104
AR-105
AR-106
Part NumberMinimum order quantityVolume DiscountDays to ShipDetails Model Longitudinal
(mm)
Side
(mm)
Trusco Code Specifications Mass
(g)
1 Piece(s) 35 Day(s) A3 Longitudina475375489-8036-780
1 Piece(s) 35 Day(s) A3 Horizontal375475489-8044With Magnet on Back860
1 Piece(s) 35 Day(s) A4 Portrait375263489-8052-440
1 Piece(s) 35 Day(s) A4 Landscape295365489-8061-440

Loading...

  1. 1

Basic Information

Product Model Whiteboard Board Surface Schedule Accessories Forms (Activity Table for Risk Prevention)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)