• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Experience Plate Body

Experience Plate Body

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Simple installation. Just peel off the mold release paper and apply to a dry road surface.
· Because the adhesive tape is double-layered, it can be removed cleanly from the main body.

Basic Specifications

  • Product Type
    Safety Sign (for Floor)
  • Material (Main Body)
    Other
  • Color
    Yellow
  • Width(mm)
    100
  • Length(mm)
    1000
  • Thickness(mm)
    8
  • Trusco Code
    489-7498
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : AR-043
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Sign (for Floor)
  • Material (Main Body)
    Other
  • Color
    Yellow
  • Width(mm)
    100
  • Length(mm)
    1000
  • Thickness(mm)
    8
  • Trusco Code
    489-7498
  • Material (Body) Details
    Elastomer Resin
  • Mass(g)
    1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)