• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Reel Partition Stand

Part Number

Configured Part Number is shown.

 
Part Number
631-701
631-702
631-703
Part NumberVolume DiscountDays to ShipBelt Color
13 Day(s) or more Red
13 Day(s) or more Blue
13 Day(s) or more Green

Loading...

  1. 1

Basic Information

Height(mm) 980 Product Type Belt Reel Partition Product Name Reel Partition Stand
Material SUS304/aluminum/belt: nylon Finish Pole: Polishing / Base: Hairline Size (pole diameter)(φ) 50.8 Head: 74
Size (Base Diameter)(φ) 330 Remarks Belt 2 m

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)