(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Smoosy Small Roller Set for Iron Parts

Click this image to zoom it.

Move the mouse over the image to zoom

Smoosy Small Roller Set for Iron Parts

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
· A roller with excellent absorbency that creates a very small amount of bubbles and very little nap loss when painting.
· It is the ideal roller for painting iron parts like gates, fences, etc.
· It makes the finish of painted surface super smooth.
· You can use it with both oil-based and water-based paints.

Basic Specifications

  • Roller Size(Inch)
    6
  • Material
    Polyester
  • Hair length(mm)
    13
  • Size
    150mm
  • Product Package Size / Width(mm)
    195
  • Product Package Size / Depth(mm)
    33
  • Product Package Size / Height(mm)
    330
  • JAN Code
    4905533134566
  • Weight(g)
    148
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s) or more
-

Part Number : 1581520150
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    6
  • Material
    Polyester
  • Hair length(mm)
    13
  • Size
    150mm
  • Product Package Size / Width(mm)
    195
  • Product Package Size / Depth(mm)
    33
  • Product Package Size / Height(mm)
    330
  • JAN Code
    4905533134566
  • Weight(g)
    148
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)