(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PAINT ROLLER PRO Medium Roller for Coarse/Uneven Surfaces, Medium/Long Bristle

Click this image to zoom it.

Move the mouse over the image to zoom

PAINT ROLLER PRO Medium Roller for Coarse/Uneven Surfaces, Medium/Long Bristle

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
· It is a roller that generates almost no paint spatter, and is capable of thick coat painting.
· It is an ideal roller for painting mainly uneven and rough surfaces such as outside walls, etc.
· Gives the painted surface a yuzu peel texture.
· You can use it with both oil-based and water-based paints.
· To use the roller, mount it on the medium or small roller handles (sold separately), and then use it.

Basic Specifications

  • Roller Size(Inch)
    7
  • Material
    Polyester
  • Size
    7-Inch models
  • Product Package Size / Width(mm)
    200
  • Product Package Size / Depth(mm)
    60
  • Product Package Size / Height(mm)
    60
  • JAN Code
    4905533134672
  • Weight(g)
    64
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
18 Day(s) or more
-

Part Number : 1581570007
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    7
  • Material
    Polyester
  • Size
    7-Inch models
  • Product Package Size / Width(mm)
    200
  • Product Package Size / Depth(mm)
    60
  • Product Package Size / Height(mm)
    60
  • JAN Code
    4905533134672
  • Weight(g)
    64
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)