(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Smoosy Multipurpose Regular Roller Set

Click this image to zoom it.

Move the mouse over the image to zoom

Smoosy Multipurpose Regular Roller Set

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
· It generates almost no paint spatter when painting for a super smooth finish.
· Capable of painting surfaces ranging from smooth to somewhat uneven.
· You can use it with both oil-based and water-based paints as well as in many indoor and outdoor painting scenarios.
· It is far more efficient to paint with than a brush.

Basic Specifications

  • Material
    Polyester
  • Hair length(mm)
    12
  • Product Package Size / Depth(mm)
    65
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Roller Size(Inch)

Refine by

  • 4
  • 7
  • 9
  • Clear
Size

Refine by

  • 100mm
  • 175mm
  • 225mm
  • Clear
Product Package Size / Width(mm)

Refine by

  • 150
  • 220
  • 275
  • Clear
Product Package Size / Height(mm)

Refine by

  • 330
  • 338
  • Clear
JAN Code

Refine by

  • 4905533135433
  • 4905533135440
  • 4905533135457
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
1 pc.
4
100mm
150
330
4905533135433
18 Day(s) or more
-

Part Number : 1695670100
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Hair length(mm)
    12
  • Size
    100mm
  • Product Package Size / Width(mm)
    150
  • Product Package Size / Depth(mm)
    65
  • Product Package Size / Height(mm)
    330
  • JAN Code
    4905533135433
  • Weight(g)
    187
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
1 pc.
7
175mm
220
330
4905533135440
18 Day(s) or more
-

Part Number : 1695670175
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    7
  • Material
    Polyester
  • Hair length(mm)
    12
  • Size
    175mm
  • Product Package Size / Width(mm)
    220
  • Product Package Size / Depth(mm)
    65
  • Product Package Size / Height(mm)
    330
  • JAN Code
    4905533135440
  • Weight(g)
    244
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
1 pc.
9
225mm
275
338
4905533135457
18 Day(s) or more
-

Part Number : 1695670225
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    9
  • Material
    Polyester
  • Hair length(mm)
    12
  • Size
    225mm
  • Product Package Size / Width(mm)
    275
  • Product Package Size / Depth(mm)
    65
  • Product Package Size / Height(mm)
    338
  • JAN Code
    4905533135457
  • Weight(g)
    284
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.