(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
MEGA Multipurpose Small Roller Spare

Click this image to zoom it.

Move the mouse over the image to zoom

MEGA Multipurpose Small Roller Spare

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· Capable of painting surfaces ranging from smooth to somewhat uneven.
· You can use it with both oil-based and water-based paints as well as in many indoor and outdoor painting scenarios.
· It is far more efficient to paint with than a brush.
· To use the roller, mount it on the medium or small roller handles (sold separately), and then use it.

Basic Specifications

  • Material
    Polyester
  • Hair length(mm)
    13
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Roller Size(Inch)

Refine by

  • 4
  • 6
  • Clear
Size

Refine by

  • 100mm
  • 100mm 5P
  • 100mm 10P
  • 150mm
  • 150mm 5P
  • 150mm 10P
  • Clear
Product Package Size / Width(mm)

Refine by

  • 70
  • 115
  • 170
  • Clear
Product Package Size / Depth(mm)

Refine by

  • 35
  • 190
  • Clear
Product Package Size / Height(mm)

Refine by

  • 35
  • 75
  • 140
  • 190
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4
100mm
70
35
140
11 Day(s) or more
-

Part Number : 1581480100
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Hair length(mm)
    13
  • Size
    100mm
  • Product Package Size / Width(mm)
    70
  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    140
  • JAN Code
    4905533135785
  • Weight(g)
    20
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
1 pc.
6
150mm
70
35
190
18 Day(s) or more
-

Part Number : 1581480150
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    6
  • Material
    Polyester
  • Hair length(mm)
    13
  • Size
    150mm
  • Product Package Size / Width(mm)
    70
  • Product Package Size / Depth(mm)
    35
  • Product Package Size / Height(mm)
    190
  • JAN Code
    4905533135792
  • Weight(g)
    27
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
1 pc.
4
100mm 5P
115
190
35
10 Day(s) or more
-

Part Number : 1581490100
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Hair length(mm)
    13
  • Size
    100mm 5P
  • Product Package Size / Width(mm)
    115
  • Product Package Size / Depth(mm)
    190
  • Product Package Size / Height(mm)
    35
  • JAN Code
    4905533135938
  • Weight(g)
    99
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
1 pc.
6
150mm 5P
170
190
35
10 Day(s) or more
-

Part Number : 1581490150
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    6
  • Material
    Polyester
  • Hair length(mm)
    13
  • Size
    150mm 5P
  • Product Package Size / Width(mm)
    170
  • Product Package Size / Depth(mm)
    190
  • Product Package Size / Height(mm)
    35
  • JAN Code
    4905533135952
  • Weight(g)
    127
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
1 pc.
4
100mm 10P
115
190
75
16 Day(s) or more
-

Part Number : 1581500100
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Hair length(mm)
    13
  • Size
    100mm 10P
  • Product Package Size / Width(mm)
    115
  • Product Package Size / Depth(mm)
    190
  • Product Package Size / Height(mm)
    75
  • JAN Code
    4905533135945
  • Weight(g)
    195
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.
1 pc.
6
150mm 10P
170
190
75
10 Day(s) or more
-

Part Number : 1581500150
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Roller Size(Inch)
    6
  • Material
    Polyester
  • Hair length(mm)
    13
  • Size
    150mm 10P
  • Product Package Size / Width(mm)
    170
  • Product Package Size / Depth(mm)
    190
  • Product Package Size / Height(mm)
    75
  • JAN Code
    4905533135969
  • Weight(g)
    254
  • Precautions 1
    Brush off roller of any unneeded debris by hand prior to use. If paint is applied without doing this, there is a chance that pieces will come off and stick to the painting surface. Do not use to apply chemicals or strong solvent.
  • Precautions 2
    It may not be able to exhibit its true potential depending on the paint used and the painting condition. Select a handle appropriate for the size of the roller.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)