(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
INNOVA Roller Bucket BH-7

Click this image to zoom it.

Move the mouse over the image to zoom

INNOVA Roller Bucket BH-7

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· A roller bucket with a convenient handle for carrying the bucket.
· A super lightweight insert holder type bucket.
· Use the bucket as a container to hold paint when painting with a roller.
· Dip the roller in the paint evenly, scrap off the extra paint using the net and then begin painting.

Basic Specifications

  • Size
    BH-7, 7 Inch
  • Product Package Size / Width(mm)
    240
  • Product Package Size / Depth(mm)
    180
  • Product Package Size / Height(mm)
    140
  • JAN Code
    4905533135990
  • Weight(g)
    229
  • Precautions 1
    For use as a container for holding paint when painting with a roller. After applying plenty of paint to the roller, use the attached net to scrape off any excess before you start painting.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : 1693180007
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size
    BH-7, 7 Inch
  • Product Package Size / Width(mm)
    240
  • Product Package Size / Depth(mm)
    180
  • Product Package Size / Height(mm)
    140
  • JAN Code
    4905533135990
  • Weight(g)
    229
  • Precautions 1
    For use as a container for holding paint when painting with a roller. After applying plenty of paint to the roller, use the attached net to scrape off any excess before you start painting.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)