(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
SP Middle Small Dual Use Handle

Click this image to zoom it.

Move the mouse over the image to zoom

SP Middle Small Dual Use Handle

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
· A square shape grip that painters love.
· Capable of connecting assortment of small spare rollers, medium roller spares, INNOVA coating pad, etc.
· It is compatible with a wide variety of medium- and small-sized rollers.

Basic Specifications

  • Product Package Size / Width(mm)
    105
  • Product Package Size / Depth(mm)
    34
  • Precautions 1
    Do not use for unintended applications.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size

Refine by

  • XXL-850
  • XL-650
  • L-502
  • M-362
  • S-305
  • Clear
Product Package Size / Height(mm)

Refine by

  • 305
  • 362
  • 502
  • 650
  • 850
  • Clear
JAN Code

Refine by

  • 4905533136270
  • 4905533136287
  • 4905533136294
  • 4905533136300
  • 4905533136331
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
S-305
305
4905533136270
18 Day(s) or more
-

Part Number : 1693260000
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size
    S-305
  • Product Package Size / Width(mm)
    105
  • Product Package Size / Depth(mm)
    34
  • Product Package Size / Height(mm)
    305
  • JAN Code
    4905533136270
  • Weight(g)
    120
  • Precautions 1
    Do not use for unintended applications.
1 pc.
M-362
362
4905533136287
18 Day(s) or more
-

Part Number : 1693270000
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size
    M-362
  • Product Package Size / Width(mm)
    105
  • Product Package Size / Depth(mm)
    34
  • Product Package Size / Height(mm)
    362
  • JAN Code
    4905533136287
  • Weight(g)
    134
  • Precautions 1
    Do not use for unintended applications.
1 pc.
L-502
502
4905533136294
18 Day(s) or more
-

Part Number : 1693280000
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size
    L-502
  • Product Package Size / Width(mm)
    105
  • Product Package Size / Depth(mm)
    34
  • Product Package Size / Height(mm)
    502
  • JAN Code
    4905533136294
  • Weight(g)
    165
  • Precautions 1
    Do not use for unintended applications.
1 pc.
XXL-850
850
4905533136300
18 Day(s) or more
-

Part Number : 1693290000
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size
    XXL-850
  • Product Package Size / Width(mm)
    105
  • Product Package Size / Depth(mm)
    34
  • Product Package Size / Height(mm)
    850
  • JAN Code
    4905533136300
  • Weight(g)
    237
  • Precautions 1
    Do not use for unintended applications.
1 pc.
XL-650
650
4905533136331
18 Day(s) or more
-

Part Number : 1693320000
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size
    XL-650
  • Product Package Size / Width(mm)
    105
  • Product Package Size / Depth(mm)
    34
  • Product Package Size / Height(mm)
    650
  • JAN Code
    4905533136331
  • Weight(g)
    202
  • Precautions 1
    Do not use for unintended applications.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)