(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Caulking spatula, corner

Click this image to zoom it.

Move the mouse over the image to zoom

Caulking spatula, corner

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Spatula for caulk finishing around plumbing and cracks.
· Since the tip is chamfered to 45°, the caulking does not protrude, and the finish is clean.
· Even if silicone adheres to the spatula, it is easily removed.

Basic Specifications

  • Product Type
    Caulking Spatula
  • Material (blade)
    Resin
  • Product Package Size / Width(mm)
    40
  • Product Package Size / Depth(mm)
    7
  • Product Package Size / Height(mm)
    250
  • Material (Blade) Detail
    Polyacetal
  • JAN Code
    4905533152348
  • Weight(g)
    19
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
11 Day(s) or more
-

Part Number : 3090160000
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Caulking Spatula
  • Material (blade)
    Resin
  • Product Package Size / Width(mm)
    40
  • Product Package Size / Depth(mm)
    7
  • Product Package Size / Height(mm)
    250
  • Material (Blade) Detail
    Polyacetal
  • JAN Code
    4905533152348
  • Weight(g)
    19
  • Precautions 1
    Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution.
  • Precautions 2
    Depending on the ground, some may damage or scratched easily so please check before use.