(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

BOTEK Gun Drill (Type with Cemented Carbide)

Part Number

Configured Part Number is shown.

Features

●Gun drill capable of efficient deep hole machining with general machines such as machining centers and NC lathes.
●Since it is processed with pilot hole (guide hole), guide bush and guide plate are unnecessary.

Usage

●Work Material: Carbon Steel, Alloy Steel, Stainless Steel, Refining Steels, Cast Iron, Aluminum Alloy, Heat-Resistant Steel.

Specification

●Carbide Head Low Attachment Type

Materials

●Carbide Alloy
Part Number
B110-030150
B110-035150
B110-040220
B110-045220
B110-050260
B110-055260
B110-060310
B110-065310
B110-070350
B110-075350
B110-080390
B110-085390
B110-090390
B110-095390
B110-100400
B110-105400
B110-110400
B110-115400
B110-120400
B110-125400
B110-130400
B110-135400
B110-140400
B110-145400
B110-150400
B110-155400
B110-160400
B110-165400
B110-170400
B110-175400
B110-180500
B110-185450
B110-190500
B110-195450
B110-200500
Part NumberMinimum order quantityVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Screwdriver: diameter x length
(mm)
JAN Code Trusco Code
1 Piece(s) 12 Day(s) 36015016×484526587238828480-7979
1 Piece(s) 12 Day(s) 3.56015016×484526587238835480-7987
1 Piece(s) 12 Day(s) 412022016×484526587238859480-7995
1 Piece(s) 12 Day(s) 4.512022016×484526587238873480-8002
1 Piece(s) 12 Day(s) 516026016×484526587238897480-8011
1 Piece(s) 12 Day(s) 5.516026016×484526587238910480-8029
1 Piece(s) 12 Day(s) 621031020×504526587238934480-8037
1 Piece(s) 8 Day(s) 6.521031020×504526587238958480-8045
1 Piece(s) 8 Day(s) 725035020×504526587238972480-8053
1 Piece(s) 12 Day(s) 7.525035020×504526587239009480-8061
1 Piece(s) Quote 826039020×504526587239030480-8070
1 Piece(s) 12 Day(s) 8.526039020×504526587239054480-8088
1 Piece(s) 12 Day(s) 926039020×504526587239078480-8096
1 Piece(s) 12 Day(s) 9.526039020×504526587239092480-8100
1 Piece(s) 13 Day(s) or more 1027040020×504526587239115480-8118
1 Piece(s) 12 Day(s) 10.527040020×504526587239139480-8126
1 Piece(s) 13 Day(s) or more 1127040020×504526587239153480-8134
1 Piece(s) 12 Day(s) 11.527040020×504526587239177480-8142
1 Piece(s) 12 Day(s) 1227040020×504526587239191480-8151
1 Piece(s) 12 Day(s) 12.527040020×504526587239214480-8169
1 Piece(s) 12 Day(s) 1327040020×504526587239238480-8177
1 Piece(s) 12 Day(s) 13.527040020×504526587239245480-8185
1 Piece(s) 12 Day(s) 1426040025×564526587239269480-8193
1 Piece(s) 8 Day(s) 14.526040025×564526587239276480-8207
1 Piece(s) 12 Day(s) 1526040025×564526587239290480-8215
1 Piece(s) 12 Day(s) 15.526040025×564526587239306480-8223
1 Piece(s) 13 Day(s) or more 1626040025×564526587239320480-8231
1 Piece(s) 12 Day(s) 16.526040025×564526587239337480-8240
1 Piece(s) 12 Day(s) 1726040025×564526587239351480-8258
1 Piece(s) 12 Day(s) 17.526040025×564526587239368480-8266
1 Piece(s) 12 Day(s) 1834050025×564526587239382480-8274
1 Piece(s) 12 Day(s) 18.529045025×564526587239399480-8282
1 Piece(s) 12 Day(s) 1934050025×564526587239412480-8291
1 Piece(s) 12 Day(s) 19.529045025×564526587239429480-8304
1 Piece(s) 12 Day(s) 2034050025×564526587239443480-8312

Loading...

  1. 1

Basic Information

work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Coating Y/N NA
With/without Oil Hole Available Specifications Type with Cemented Carbide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)