(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
S Hook, S-Biner #10 (plastic)

S Hook, S-Biner #10 (plastic)

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Reinforced plastic type in a wide variety of colors.
· Two secure hooks enable a wide range of applications.
· Extra large type with 45 kg load capacity.
· This larger-sized item offers a range of applications, such as hanging bicycles, heavy backpacks, etc.
[Applications]
· For hanging small items, tools, cables, etc.

Basic Specifications

  • Other
    Option
  • Color
    BG / Black
  • Width×Length(mm)
    127×265
  • Load Resistance(kg)
    45
  • JAN Code
    0094664011038
  • Trusco Code
    479-8490
  • Mass(g)
    189
  • Material
    Reinforced plastic, stainless steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : NI01103
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Other
    Option
  • Color
    BG / Black
  • Width×Length(mm)
    127×265
  • Load Resistance(kg)
    45
  • JAN Code
    0094664011038
  • Trusco Code
    479-8490
  • Mass(g)
    189
  • Material
    Reinforced plastic, stainless steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)