(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
S Hook, S-Biner #6 (plastic)

S Hook, S-Biner #6 (plastic)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Reinforced plastic type in a wide variety of colors.
· Two secure hooks enable a wide range of applications.
· Medium type with 22 kg load capacity.
· Easily attaches to and detaches from bicycle handle bars, the inside of a tent, door knobs, etc.
[Applications]
· For hanging small items, tools, cables, etc.

Basic Specifications

  • Other
    Option
  • Color
    BG / Black
  • Width×Length(mm)
    64×142
  • Load Resistance(kg)
    22.7
  • JAN Code
    0094664019263
  • Trusco Code
    479-8872
  • Mass(g)
    41
  • Material
    Reinforced plastic, stainless steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : NI01926
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Other
    Option
  • Color
    BG / Black
  • Width×Length(mm)
    64×142
  • Load Resistance(kg)
    22.7
  • JAN Code
    0094664019263
  • Trusco Code
    479-8872
  • Mass(g)
    41
  • Material
    Reinforced plastic, stainless steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)