(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Hexagonal Shank Tapping Drill (TiN Coating)

Hexagonal Shank Tapping Drill (TiN Coating)

[Features]
· Hexagonal shaft shank design enables mounting to cordless screwdriver.
· Enables hole punching and thread cutting work in iron plate, etc., without having to replace the drill.
[Applications]
· For drilling and creating/repairing screw threads.
· Work materials: Iron, aluminum, copper, stainless steel.

Part Number

Configured Part Number is shown.

Part Number
270014T
270015T
270016T
270017T
270018T
270019T
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)
Drill Length
(mm)
Tap Length
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) M30.551574007140108432486-50734
1 Piece(s) 1 Day(s) M40.75468.54007140108449486-50906
1 Piece(s) 1 Day(s) M50.8577104007140108456486-51117
1 Piece(s) 1 Day(s) M61608124007140108463486-51388
1 Piece(s) 1 Day(s) M81.256811154007140108470486-515410
1 Piece(s) 1 Day(s) M101.57515174007140108487486-517114

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Stainless steel (SUS) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type TiN Accuracy 6H Shank diameter(mm) 6.35 (Hexagonal Shaft)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)