• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

CAT'S EYE (CEF Type)

CAT'S EYE (CEF Type)

[Features]
· Attach to the tool post and machine by rotating the workpiece.
· A diamond tip is mounted to the tip of the tool, enabling the finishing of high-hardness materials.
· The tip is a throwaway type and the consumables can be easily replaced.
[Applications]
· For finish machining of hardened materials.

Part Number

Configured Part Number is shown.

Part Number
CEF4D1L-S16
CEF4D1L-S20
CEF4D1L-S25
CEF4D1R-S16
CEF4D1R-S20
CEF4D1R-S25
Part NumberVolume DiscountDays to ShipShank size
(mm)
Selfishly Trusco Code Mass
(g)
18 Day(s) or more 16Left486-0403900
18 Day(s) or more 20Left486-0411950
18 Day(s) or more 25Left486-04201000
18 Day(s) or more 16Right486-0438900
18 Day(s) or more 20Right486-0446950
18 Day(s) or more 25Right486-04541000

Loading...

  1. 1

Basic Information

Workpiece Hardness HRC40~60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)