CAT'S EYE (CEH Type)

CAT'S EYE (CEH Type)

[Features]
· Attach to the tool post and machine by rotating the workpiece.
· A diamond tip is mounted to the tip of the tool, enabling the finishing of high-hardness materials.
· The tip is a throwaway type and the consumables can be easily replaced.
[Applications]
· For finish machining of hardened materials.

Part Number

Configured Part Number is shown.

Part Number
CEH-2D1-R25
CEH-4D1-R25
Part NumberVolume DiscountDays to ShipMinimum Machining Diameter
(mm)
Trusco Code Mass
(g)
18 Day(s) or more 13486-0462600
18 Day(s) or more 20486-0471700

Loading...

  1. 1

Basic Information

Shank size(mm) φ25 Workpiece Hardness HRC40~60

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)