(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Snap-On Faucet

Snap-On Faucet

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Double-clamped with rubber packing and lock screws, eliminating concerns about water leaking or the hose coming off.
· Mount on a round wall faucet, etc. to connect a hose to a faucet.
[Applications]
· For connecting hoses to faucets.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Related Components
  • Material
    ABS Resin
  • Compatible Faucet Tap Outer Diameter
    14~18mm
Part Number
Compatible Hose Inner Diameter(mm)

Refine by

  • 7.5~9
  • 12–15
  • Clear
Compatible Hose Outer Diameter(mm)

Refine by

  • 13.5
  • 21
  • Clear
JAN Code

Refine by

  • 4975373000284
  • 4975373028943
  • Clear
Trusco Code

Refine by

  • 322-9360
  • 381-3801
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12–15
21
4975373000284
322-9360
1 Day(s)
-

Part Number : G028FJ
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Related Components
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000284
  • Trusco Code
    322-9360
  • Mass((g)/set)
    85 g/set
  • Material
    ABS Resin
  • Compatible Faucet Tap Outer Diameter
    14~18mm
7.5~9
13.5
4975373028943
381-3801
1 Day(s)
-

Part Number : G028SH
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Related Components
  • Compatible Hose Inner Diameter(mm)
    7.5~9
  • Compatible Hose Outer Diameter(mm)
    13.5
  • JAN Code
    4975373028943
  • Trusco Code
    381-3801
  • Mass((g)/set)
    80 g/set
  • Material
    ABS Resin
  • Compatible Faucet Tap Outer Diameter
    14~18mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)